Upgrades

A Grundfos Efficiency Analysis of your pumps system could result in a suggestion to upgrade or even replace your existing pump – and this could be cheaper in the long term than repairing it.

It pays to upgrade

Did you know that it could be better for you to replace your pump instead of repairing it? Replacing an inefficient pump instead of repairing it can save you money.

An Efficiency Analysis of your existing pumps system provides you with suggestions for increasing efficiency and will show how this will save you money.

For example, there are over 120 million circulators in operation throughout Europe today. Many of them are inefficient. Replacing those inefficient pumps with new, A-rated alternatives will reduce energy consumption up to 80%. So even if the pumps are not broken, replacing them makes perfect sense.

Today’s electronic speed-controlled pumps offer a number of advantages when compared to traditional standard pumps:

  • Reduced operating
  • Low energy consumption
  • High efficiency pumping
  • Low noise

The savings gained through increased efficiency ensures short payback times on investments


    Facebook Twitter LinkedIn Technorati